Dimitree

Member Since: November 27, 2012

Country: Italy

  • Product DEV-09947 | about 4 days ago

    I investigated a bit and noticed that the 3.3V on board regulator is actually outputting 4.2V instead of 3.3V! what could be the reason??

  • Product DEV-09947 | last week

    hello, my shield is not working anymore and the MAX3421E chip gets really hot.. what could be the reason?

  • News - Happy Arduino Day! | about 3 weeks ago

    about custom declarations (for EU orders), will you declare the sale price or the normal price on the package?

  • Product SEN-12642 | about 2 months ago

    hello..some questions about the envelope follower: what parts can be changed (if one have SMT soldering skills) in order to exploit the whole 5V/0V range if another source is used instead of the microphone (line audio, guitar, etc)? And in this case, we would need a over voltage protection to not exceed 5V? And what parts determine attack and decay times of the envelope?

  • Product DEV-11649 | about 6 months ago

    thank you, so those sliders are not the same you sell separately on this page: https://www.sparkfun.com/products/9119

  • Product DEV-11649 | about 6 months ago

    hello, do you sell that kind of foam that can be seen on those sliders? if I buy the sliders and not the whole kit, I get that foam?

  • Product SEN-09695 | last year

    hello, on the Application Notes I noticed that the pads can be arranged as a 5x7 matrix, so you can get 35 inputs only using 1 chip. Is that true, and if yes, how can this be accomplished? many thanks Dimitri

No public wish lists :(