Member #383710

Member Since: November 28, 2012

Country: United States

  • Product CEL-09533 | about a year ago

    Have problem to connect to celluar network with SM5100B-D I do have take away the pin code request I do have good signal strength +CSQ: 22,99 and a connection with the celluar network The sim card works in ordinary mobile phone

    I get the following +SIND: 1 ;SIM card +SIND: 10,“SM”,1,“FD”,1,“LD”,1,“MC”,1,“RC”,1,“ME”,1 +SIND: 3 ;AT module is partially ready +SIND: 7 ;Only emergency call +SIND: 4 ;AT module is totaly ready

    and…

    +COPS: (1,“TELIA”,,“24001”),(1,“voda SE”,,“24008”),,(0-4),(0,2)

    Can it be that SM5100B do not work with a 3G SIM card??? Or some other thing I have missed?? /John

No public wish lists :(