×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Member #386958

Member Since: December 6, 2012

Country: United States

  • Hi, I am using this module with 3.7V Li-ion single Cell, My doubt is that does it have undervoltage protection or something so when my battery runs below 2.5V the NCP will shut it down. Is it possible ? Is there any other way possible to achieve this ?

  • Hi, I have two questions 1) Can use the TPS61200 booster circuit while charger is connected means the USB is connected and charging the battery and simultaneously I am using the booster circuit to power on my circuit. 2) I have seen some comments mentioning that booster circuit continues to drain the battery if OUTPUT 5V/3.3V is not connected to any load, How much current it is ? So will it damage the battery ? How can I change the UVLO setting to set to 3.2V ? I think it is quiescent current I am talking about. My system doesn't have the switch so I cannot use EN pin to switch the OUTPUT disable to save the battery. 3) Is there any indication if battery is fully charged ? Regards Bishan

  • Hi, I have 3 Lipo batteries in parallel making 3.7V 6000mA, please suggest will this charger works for me or any other. Thanks

No public wish lists :(