×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

Member #389782

Member Since: December 14, 2012

Country: United States

  • Hello,

    I am having some problems with this tutorial and would appreciate any help.

    I have uploaded the arduino code ok and can turn the led on and off using R and r in the serial monitor ok.

    I seem to be having issues with processing. When I run the processing sketch I get the following in the bottom window.

    sun.misc.ServiceConfigurationError: com.sun.jdi.connect.Connector: Provider com.sun.tools.jdi.SharedMemoryAttachingConnector not found sun.misc.ServiceConfigurationError: com.sun.jdi.connect.Connector: Provider com.sun.tools.jdi.SharedMemoryListeningConnector not found OscP5 0.9.8 infos, comments, questions at http://www.sojamo.de/oscP5

    [2012/12/15 12:3:47] PROCESS @ OscP5 stopped.

    [2012/12/15 12:3:47] PROCESS @ UdpClient.openSocket udp socket initialized.

    [2012/12/15 12:3:48] PROCESS @ UdpServer.start() new Unicast DatagramSocket created @ port 8000

    [2012/12/15 12:3:48] PROCESS @ UdpServer.run() UdpServer is running @ 8000

    [2012/12/15 12:3:48] INFO @ OscP5 is running. you (192.168.1.10) are listening @ port 8000

    Stable Library

    Native lib Version = RXTX-2.1-7 Java lib Version = RXTX-2.1-7 RXTX Warning: Removing stale lock file. /var/lock/LK.015.018.000

    However I do get the window with the virtual led and I can turn it on and off using TouchOSC on the iPhone, but nothing seems to happen on the arduino.

    Any suggestions?

    Thanks

    Duncan

No public wish lists :(