Member #39159

Member Since: May 9, 2008

Country: United States

  • Product TOL-10242 | about 3 months ago

    This is the best lead-free solder that I have ever used, at any price. (You can pay less and struggle more if you wish.) It is also 0.02", which is much easier to use than the more common 0.03" diameters as it is easier to apply small amounts when necessary. I use a 15 Watt fixed wattage iron and it melts just fine (Hakko Dash 15W). Lower silver content solders require higher wattages and can produce more damage and scorch. The washable flux comes off easily, but does tend to blacken on the iron. It wipes off cleanly. The very low antimony content does not concern me - I don’t eat the stuff.

  • Product PRT-08754 | about 11 months ago

    Mine is so heavily covered with red solder mask that the copper side is unreadable. Very disappointing.

  • Product PRT-10217 | last year

    Hello, I’d like to comment that the attachment of the microUSB connector is still a problem, nearly 2 years after the first concerned comments. In my case, simply picking up the charger with the cable attached exerted enough force to physically rip the connector with copper solder pads off of the PCB. Note, that this is a copper layer bonding issue, not a soldering issue. I have two small holes showing brown PCB where the copper used to be. These pads are very small (i.e. size of the microUSB solder tabs. Making them larger would improve their bond strength to the PCB material.

No public wish lists :(