Member #394202

Member Since: December 31, 2012

Country: United States

  • Product COM-10213 | about a year ago

    I am thinking of building a constant current sink to sink about 60A. The idea is to use a comparitor to set the gate voltage on a logic level mosfet that will consume xx V. My question is, given that one of these MOSFETs should only be driven to approx 30% of rated current drain, can I run, say 5 of these in parallel to dissipate the 60A drain ? Any help appreciated.

  • Tutorial - Sizing a heat sink for a heavy load | about a year ago

    Does anyone know where the ‘digital load tutorial ’ is ? The link above is bad… cheers

No public wish lists :(