timothy1324

Member Since: January 3, 2013

Country: United States

  • Product WRL-09145 | about 2 months ago

    Are the SMA connectors waterproof?

  • Product DEV-10743 | about 2 months ago

    I don’t know if you’ve found a solution yet, but I also had the same problem when using the Sparkfun FTDI breakout. The way I got mine to work was to hold down the reset button right after clicking the upload button in the Arduino IDE, then releasing the button right before the IDE said “uploading.” Don’t know if you’ve tried that yet, but just a suggestion.

  • Product GPS-11058 | about 3 months ago

    Just wondering where the 0.2F supercap as stated above in the description is in the related products. Thanks!

  • Product GPS-11466 | about 3 months ago

    Thanks Toni. I was really hoping for just one more of these since I would have to redesign my project and none of the other GPS’s that I’ve seen have a helical antenna.

  • Product GPS-11466 | about 3 months ago

    Any idea if these have been discontinued? I need a matching receiver for a project. Thanks.

  • Product PRT-10614 | about 11 months ago

    Thank you so much for the tip about the Adafruit boards! They are definetly much better than the RadioShack boards. I have had that problem once before with the traces falling off. The PTH are much better. SparkFun should consider selling some of these.

  • News - According to Pete - Spect… | about 11 months ago

    We could design flexible GPS tracking vests for search and rescue dogs, or just any other type of animal that someone would like to track.

  • News - According to Pete - Spect… | about 11 months ago

    Redesign a PASS (Personal Alert Safety System) for the fire departments by integrating the circuit to the inside of the firefighter’s coat. The PASS device usually consists of an accelerometer to determine if the firefighter is still moving and an O2 sensor to detect the remaining level of oxygen in the firefighter’s tank. Using flex potentiometers, you could integrate the inputs from the potentiometers and the accelerometer to minimize the false alarms caused by what the PASS device considers to be inactivity. Since the circuit would be mounted to the inside of the firefighter’s coat, the components would be less exposed to water or heat.

  • Product DEV-09476 | about a year ago

    Is there a voltage range for input voltage on the WIZnet? I have a ton of 12 volt adapters for old routers that fit the dc jack perfectly, but I don’t know if I should try to use them as I might burn out the onboard voltage regulator. Thanks.

  • Product WRL-08742 | about a year ago

    If anyone is interested, I’ve created a communications network with these modules. I’ve submitted my project to the LA County Science Fair and this is the project website: https://sites.google.com/site/wecssite/

No public wish lists :(