Cathy2

Member Since: January 3, 2013

Country: United States

  • Product DEV-12749 | about 2 months ago

    as i said, math is off, 46.72 is not 50. actually. i really dont pay attention to the prices of the boards, i just buy them as they come out, actually. its nice to be able to afford them all, actually. i can do my own experiments, actually. then i dont have to rely on someones word, actually, who just doesnt see the point of somethings, just because the cost is 46.72% more.

  • Product DEV-12749 | about 2 months ago

    bbb is nice, but buggy. you got lucky if yours works 100%. and your math seems off, 50% more?

  • Product DEV-12749 | about 2 months ago

    A8 or A10? Desc says 8, photo says 10. got one anyway today, should be fun to toy with.

  • Product DEV-12076 | about 2 months ago

    did you go to your account page and update payment on that order? thats what i had to do.

  • Product DEV-12076 | about 2 months ago

    they did come in, everyone preordered them and they were all spoken for. mine shipped out today. best to order it now to guarantee you’ll have one on the 24th.

  • Product DEV-12076 | about 2 months ago

    mine shipped out today, thank you. now ill have to go spend some more money because i MUST accessorize.

  • Product DEV-12076 | about 3 months ago

    someone should answers/confirm this..

  • Product GPS-08975 | about 3 months ago

    Highly recommend this gps. got it tracking on google earth via xbees and uno’s so easily. the position on the map is the exact part of my house the gps is in, so it looks real accurate. picking up signal indoors no problem.

  • Product DEV-11114 | about 10 months ago

    also you can program these using an UNO if you dont have an FTDi like me..

  • Product DEV-11114 | about 10 months ago

    i got one of these today, very nice. ya know if you reverse the raw and gnd pads you wouldnt have to solder the jst connector on the bottom of the board upside down :)

Name Pieces Total
evilduino ©
stuff to take over the world with
11 116.65