Member #395518

Member Since: January 5, 2013

Country: United States

  • News - New Product Friday: Blue … | about 8 months ago

    He said that an engineer who made it wrote a very quick guide to how to use it, Can I have the Link ?

  • Product LCD-09393 | about a year ago

    I’m using MPLAB with CCS C Compiler . I used this LCD , but I don’t know the code which clear the screen . this is the Code :

    #include
    #fuses HS, NOWDT , NOPROTECT , NOLVP 
    #use delay(clock = 8000000)
    #use rs232(baud = 9600 , xmit = PIN_C6 , rcv =PIN_C7)
    void main()
    {
            int1  x; 
            while(TRUE)
            {
                    x = input(PIN_A0);
                    if(x == 0 )
                    {
                            printf("The Port A is 0 ");
                            output_BIT(PIN_B0,0);
                            output_BIT(PIN_B1,0);
                            delay_ms(1000);
                            output_BIT(PIN_B0,1);
                            output_BIT(PIN_B1,1);
                            delay_ms(1000);
                    }
                    else
                    {
                            printf("The Port A is one");
                            output_BIT(PIN_B0,0);
                            output_BIT(PIN_B1,1);
                            delay_ms(1000);
                            output_BIT(PIN_B0,1);
                            output_BIT(PIN_B1,0);
                            delay_ms(1000);
                    }
    
            }
    }
    

No public wish lists :(