×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Member #396468

Member Since: January 8, 2013

Country: United States

  • Hope this is helpful: (1) the holes at the end of the terminals are very small. Its a 3A switch but even 22AWG hook-up wire won't fit w/out cutting a few strands (24AWG fit ok). (2) Led works directly from 24Vdc (has built in res). (3) As mentioned, center button is very small for a switch this size (to make room for the LED ring I suppose). Overall a high quality, good looking latching switch for the money if you don't have high current needs.

  • These wire harnesses are super convenient - thanks Sparkfun! However, be aware the insulation on these wires is of very low quality and easily melts when using a heatgun on shrink-tubing.

No public wish lists :(