maf

Member Since: May 1, 2006

Country: United States

Profile

Universities

Ohio State University

  • Product PRT-00731 | about 7 months ago

    The Revolectrix Cellpro chargers can be set as low as 10mA. The higher end Powerlab models allow configuration and monitoring through a PC. See http://www.revolectrix.com/CCS_Tour.htm.

  • Product DEV-08557 | about 3 years ago

    The Ubiquiti Network INSTANT 802.3af Adapter will work with an 802.3af switch to power the PIC-MICRO-WEB. It’s listed as supporting 16V, .8A (12.8W), enough for the module without any additional components.

No public wish lists :(