cirutech

Member Since: January 13, 2006

Country: United States

  • Product PRT-11231 | about a year ago

    I was thinking to use this in order to power a 3.3V circuit (no 5V around) from a LiPO battery. My problem is that I need to be able to power my circuit when I have USB connected (and this I think can be accomplished with this board) but also when there is no battery connected.

    If I tie (with a piece of wire) the VBUS to the VBATT net (TPS61200 VIN) I’m afraid that I could damage the battery. Is this correct? If yes, any idea of what could be a quick turnaround? Thanks!

  • Product PRT-00138 | about 5 years ago

    which is the maximum pcb size allowed in this enclosure (at least that was used with it) ?

No public wish lists :(