Member #40086

Member Since: May 22, 2008

Country: United States

  • Product WRL-12072 | about 3 days ago

    Thank you for the reply. Yes your answer did help a lot, at least now I know that cc3000 must be enabled via SPI. Got to study the communication protocol and see if I am able to port it.

    Thank you again.

    Cheers

    Alberto

  • Product WRL-12072 | about 4 days ago

    I have downloaded smartconfig and run it on my smartphone, but I am anable to connect to the cc3000 wifi breakout. Can I have some input on how to connect it? Read read several time the hookup guide with no luck. Is my intention to use the cc3000 for a TCP/IP connection using a pic 18F2620 @ 40 MHz.

    More info: I tryed to connect cc3000 with smartconfig with cc3000 only connected to +5 volts and ground. Do I need to ENABLE something for the connection?

    Thank you in advance for any help given .

    Alberto

  • Product GPS-11571 | about a year ago

    GPGSA,A,1,,,,,,,,,,,,99.99,99.99,99.99,*64 is what I receive. Data sheet state that 1 in this group of data means “NO FIX AVAILABLE” what does it means? How do I supply the FIX to the module? How and where could I obtain the FIX?

    Alberto

  • Product GPS-11571 | about a year ago

    I have connected the module and after one hour I still receive useless info (almost all fields empty) Do I have to Tx any info to the module? If yes where to read how?

No public wish lists :(