toddkrein

Member Since: May 23, 2008

Country: United States

Profile

Role

Director of Engineering

  • Product DEV-10999 | about 7 months ago

    Every time I upload a new sketch, the EEPROM is erased. I store calibration data in the EEPROM, so this is a real problem. Any suggestions? – The best suggestion is to check one’s code. Operator error… It is not erasing on upload.

  • Product TOL-10706 | about 2 years ago

    I’ve had this on backorder for quite awhile. What’s the ETA? I really don’t want to have to order it from somewhere else…

  • News - The Return to Shenzhen - … | about 3 years ago

    The only way to get to china and remain sane: EVA air economy delux, and Ambien. :-}

  • Product BOB-09868 | about 4 years ago

    Anyone had any luck connecting this to an Arduino? I’m using the 3.3V rail, and A0 as the input, and best case, yelling into it, I get maybe a 13-point offset from the nominal read of 300.
    Hooking the audio output up to a scope, I see almost nothing unless I tap it on the table top.

  • Product TOL-09544 | about 4 years ago

    For the next hardware, it would be super helpful if you could put in a three pin header:
    1 - +3.3V
    2 - Vpullup
    3 - +5V
    That would avoid ungainly jumpering around on the target board, by allowing a single jumper to address 99% of the pull-up issues.

No public wish lists :(