Bonzabonz

Member Since: January 30, 2013

Country: United States

  • News - Enginursday: The Hormes R… | about 4 days ago

    Oh, I see now. I just saw the holes and assumed. Makes sense, we’ve recently had some issues with c-channel on our own robot….

  • News - Enginursday: The Hormes R… | about 5 days ago

    I had the exact same thought! The CIMs and the use of lots of c-channel gave it away

  • Product DEV-11114 | about 2 weeks ago

    Are the rx/tx lines 5V tolerant? I want to know if it is possible to program this with a 5V FTDI board, without needing to get an additional 3.3V FTDI just for this board.

  • Product TOL-09141 | about 6 months ago

    Do standard shrouded banana connectors fit this meter? I have an older set of probes with shrouded connectors from my old meter that do not fit this one. It may just be because the old probes are bad, but I don’t want to buy any new probes if they’re not going to fit. Thanks in advance!

  • News - New Product Friday: Big M… | about 7 months ago

    I definitely agree, I would rather just have the entire article on the page. Since there is really only one article being shown at a time it doesn’t make much sense, unless you really want people to see the list of past articles…

  • Product DEV-10306 | about 8 months ago

    It is odd and annoying that only some of the digital IO pins (6-13) are broken out when none of the other analog and power pins are. It makes using the prototyping area difficult since you have to solder a jumper wire for power and ground rails from where you soldered the headers that plug into the Arduino, or from a leg of one of the SMD components. It seems like it would be an easy fix to have a secondary PTH point for the rest of the Arduino pins…

Name Pieces Total
B-Day 2014
8 55.5
Christmas List 2013
9 124.4