Member #405275

Member Since: February 3, 2013

Country: United States

  • Product SEN-11447 | last year

    I reviewed the code, but couldn’t understand how to make it wake while the circuit is moving,i.e walking and sleeps when it the circuit stops moving. Any guidelines you may suggest?

  • News - Engineer Thursday - Using… | last year

    Thank you, I’ll post the entire project here or in youtube when it’s done. The idea is to design a device that maps the area surrounding the person, and defines the type of obstacles using neural network algorithm and alarm him accordingly through vibrations. This will give him free hands instead of the conventional sticks. Thank you again

  • News - Engineer Thursday - Using… | last year

    Well done, I’ll use this to power my senior project which is an electronic walking aid for visually impaired. I’ll use it to power the circuit only when the person walks. But still not sure if it’s capable of providing 5V output or it’s only rated at 3.3V.

  • Product SEN-11447 | last year

    I’m really confused here, can this module supply 5V system that requires about 200mA to operate?. I reviewed the schematic to double check and it seems to me it provides only 3.3V. Am I correct?

No public wish lists :(