PhoenixPhotoBooths

Member Since: May 30, 2008

Country: United States

  • Product PRT-09241 | about 4 years ago

    Thanks for the quick response!

  • Product PRT-09241 | about 4 years ago

    I’d really like to know the weight of this panel. Does anyone have one that they can put on a scale?

  • Product PRT-08484 | about 4 years ago

    I am charging this with the LiPoly Charger - Single Cell 3.7-7V Input charger also sold here and using it to charge a iphone 3g via a MintyBoost Kit - v2.0. After fully charging the battery via a 5V 1A wall wart (~29 hours, due to the chargers 280mA limit) I only get approximately 2 full recharges before the battery is completely drained. Is it possible that the individual cells aren’t properly connected?

No public wish lists :(