Phoenix123

Member Since: May 31, 2008

Country: United States

  • News - Sprinter Van Contest Take… | last year

    Ok I don’t know if you are going to win the van but you made me laugh out loud several times - good job!

  • News - February Caption Contest | about a year ago

    Lucky prepares to leave a present for the next unlucky person to walk under the ladder.

  • News - Greetings from Customer S… | about 2 years ago

    A big thanks to all of you…I’m not worthy! I’m not worthy!

  • Product DEV-11018 | about 2 years ago

    What range did you guys get with your demo shown in the new product video?

  • Product TOL-10706 | about 3 years ago

    Just got this thing and it is great! I ‘ocasionally’ make errors when soldering parts onto boards and removing them with a soldering iron and solder wick is a pain and if its an IC its usually not even worth attempting. I just powered this baby up and removed about 10 parts in 2 minutes including a 48 pin LQFP which I never would have even attempted before. Oh - btw, it also melts desk protectors nicely. :)

  • Product SEN-09587 | about 3 years ago

    I still get “The address is not valid” message. But I was able to get it from the Zilog site.
    HOWEVER there is an error in the datasheet (document PS0284) concerning pin 6 (the LG pin). In the text that describes the operation of this pin (on page 6) it states that if voltage on this pin is lower than 1V then the MD signal will NOT activate (which is accurate). However, in the summary below this text it says the opposite.

  • Product SEN-09587 | about 3 years ago

    The link for the datasheet is broken….

  • Product SEN-08630 | about 5 years ago

    This says you can use it down to 5V but it does not appear to be stable to me at this voltage. The output is bouncing all over the place. When I change the input to 12V it works perfectly.

No public wish lists :(