Member #412616

Member Since: February 24, 2013

Country: United States

  • Product WIG-11029 | about 6 months ago

    I have reviewed the user manual and have updated the firmware. I have included a MP3TRIGR.INI file with “#BAUD 9600” but the MP3 trigger won’t operate at 9600 and stays at the default 38.4K for when I use serial communication. Help?

  • Product WIG-11029 | about 7 months ago

    I have a 8GB mirco-SDHC card that works just fine with the nav switch and all, but I need to control what audio track using serial communications. So I found a 2GB micro-SD card, loaded the latest firmware, held down the center nav switch while power up, released and got rapid blinking. I don’t understand how it works otherwise but when I update is showing hardware error status. Please help me understand how I can get my mp3 trigger working for serial communication.

  • Product COM-09338 | about 7 months ago

    Does any one know the impedance of the PB and if there is a built in capacitor?

No public wish lists :(