Gilad2

Member Since: February 27, 2013

Country: Israel

  • Product ROB-12007 | about 7 months ago

    from my experience, these are EMI bombs. Make sure you don’t have any non-differential encoders or other sensitive parts in the system.

  • Product WRL-10419 | about 11 months ago

    like narpat, I too want to use this for telemetry. Did you actually try what you wrote or is it theoretical. I also think it is bad configuration as two identical devices should generally RX/TX the same way.

  • Product BOB-10859 | about a year ago

    I’m trying to drive a micro stepper with the driver and have a small problem. The recommended current for this motor is 0.1A and the voltage 12V. I went over the specs a noticed that he lowest current limit is 375mA. Is there a way to limit the current even more? thanks

No public wish lists :(