mrwillcreates

Member Since: March 9, 2013

Country: United States

  • Product DEV-11113 | about 4 months ago

    I recently bought several of these, and they work really well. I don’t use my Arduino Uno any more because this is less expensive, and is smaller. The only thing I didn’t like is that it needs an FTDI board/cable.

  • Product PRT-12653 | about 5 months ago

    I am going to use these for a guitar amplifier I am building.

  • News - Limited Edition Christmas… | about 5 months ago

    I recently bought several pro minis from Amazon, and they worked well. However, the third one I received was not an Arduino, but a cheap copy. From now on I am going to buy these from Sparkfun. I don’t understand why people usually use an Arduino Uno instead of a Nano or Mini. they are less expensive and are smaller.

  • Product COM-09378 | about 6 months ago

    I use these for any Arduino project that I am making that does not require more than 6 I/O pins.

    PROS: can be used with a breadboard can be programmed with the Arduino software only $2.84! (compared to the $30 Arduino Uno)

    CONS: only 6 I/O pins difficult to remove once it has been used in a circuit board…

  • Product PGM-11460 | about 6 months ago

    After trying to make an Arduino ISP programmer for an attiny and melting a breadboard (and possibly almost damaging my computer) I decided to buy one of these. I bought it several months ago and it still works great. I kept getting error messages from the Arduino program at first, but I got it to work after following the instructions at

    http://webcache.googleusercontent.com/search?q=cache:HxkXceMAbiAJ:hlt.media.mit.edu/%3Fp%3D1695+&cd=1&hl=en&ct=clnk&gl=us

  • Product COM-10963 | about 6 months ago

    It is an Arduino shield, it should attach to your board.

  • Product DD-08477 | about 6 months ago

    That is basically what the sparkfun dumpster dive is. https://www.sparkfun.com/products/12012

  • Product COM-00594 | about 6 months ago

    I think it is a class 2 laser.

  • News - Enginesday: Last-Minute H… | about 6 months ago

    I tried that and nothing happened.

  • News - Enginesday: Last-Minute H… | about 6 months ago

    I clicked on the ghost… and nothing happened.

No public wish lists :(