Member #417256

Member Since: March 9, 2013

Country: United States

  • Product BOB-10031 | about 10 months ago

    The photo with measurements shows roughly 1cm from the edge of the connector to the edge of the board. With an SD card, my RPi has about 7 to 8mm of room between connector and card. It seems like you’d have to get handy with a Dremel-like tool to cut away some of the board on one side. It would be neat to have a slimmer breakout without the screw holes. It would be a great little board to build a power/reset switch on top of for the Raspberry Pi.

Name Pieces Total
Embedded
23 125.82
Tools
8 31.76