Member #417778

Member Since: March 11, 2013

Country: United States

  • Product PRT-00731 | about 11 months ago

    IF I plug 3 of these in to form a series… resulting in approx. 12v, will the protection circuit see that they are over voltage and shut these cells down??

  • Product PRT-11231 | about a year ago

    Hey…. Nevermind (as Rosanna, Rosanna Dana would say), I just discovered the landing page and it pretty much answered my questions! Thanks!

  • Product PRT-11231 | about a year ago

    I’m A total newbie at this.. so here goes: I have a device that requires 4v minimum. The device will draw a maximum of 1A for 500ms per event. I’d like to power it with a single cell 3.7v lipo. Will the PowerCell work for this app? Thanks!

No public wish lists :(