Member #420025

Member Since: March 17, 2013

Country: United States

  • They sold out to The Weather COMPANY, NOT The Weather CHANNEL.

  • The user guide says the bandwidth is 50 kHz.

    Sampling rate is defined as the number of samples acquired in one second. The Nyquist theorem states that a signal must be sampled at least twice as fast as the bandwidth of the signal to accurately reconstruct the waveform.

    Given a max bandwidth of 50kHz, the sampling rate would have to be a minimum of 100 ksps.

No public wish lists :(