avatar

clothbot

Member Since: May 9, 2006

Country: United States

Profile

Bio

E.Eng, EDA/CAD hacker, VE3SLG, bassist, violist, makerbot operator, (ab)user of open source bits and atoms, dabbler in everything else.

Websites

http://clothbot.com/wiki/

  • News - Simple Solar Power | last year

    From various app notes, the failure mode is usually increased ESR/decreased capacitance, and there’s also a temperature dependent factor. You could probably get away with simply putting 2.5V or lower zener diodes across the leads to clamp the voltage within tolerances.

    App notes with all the gory details for the Cooper Supercaps can be found here: http://www.cooperindustries.com/content/public/en/bussmann/electronics/resources/library/apps_notes_technicalinfo.html

  • News - Simple Solar Power | last year

    Unfortunately, simply series-connecting the supercaps to achieve the higher voltage rating isn’t enough to protect them long-term. You need some sort of charge balancing circuitry in there, at the very least a high-impedance resistor connected across the terminals of each super cap.

    Useful Instructable reference: http://www.instructables.com/id/Lets-learn-about-Super-Capacitors-A-Practical-G/step7/Balancing-Your-Series-Banks/

  • Product DEV-11190 | about 2 years ago

    Looking at the schematic, you should also mention the on-board MCP73831 for USB-charging the Li-Po battery. Very handy feature, not having to charge off-board.

  • Product SEN-11418 | about 2 years ago

    Excellent timing! I was thinking of buying an off-shelf camera to bring along to OHS and MF:NYC next month; buying this one instead.

    Aside: Mechanical drawings for designing your own enclosures (e.g. 3D printable) can be found at their site - http://www.hackhd.com/

  • Product COM-11154 | about 2 years ago

    What’s the maximum recommended material thickness this can bolt into?

  • Product COM-10994 | about 2 years ago

    How much paint is in each pot?

  • Product TOL-10388 | about 3 years ago

    From the battery-in-case picture, glad to see it looks like you received a batch with the battery connector oriented the correct way - red wire closest to the outer edge.
    I got one of the earlier Quads (direct from Seeed Studio) with the connector mounted the wrong way around and it did Unpleasant Things to my USB port when I attempted to charge it.
    Here’s what it should not look like: http://www.flickr.com/photos/aplumb/5662705363/

  • Product ROB-10507 | about 3 years ago

    Hindsight being what it is, if the DIP header had two more rows with power connections symmetric about the center (without keypin 20), off-shelf 40-pin ATA/EIDE cables (round ones even!) and connectors could have been used to hook things up.

  • Product PRT-10540 | about 3 years ago

    For more MakerBeam related design files, see http://www.thingiverse.com/makerbeam/things

  • Product PRT-09771 | about 4 years ago

    I used four squares of this to stick a 4"x4" square of aluminum flashing to my Makerbot’s heated build platform.
    Works marvellously (surface temperature greater than 90C) and I don’t have to worry about the extruder nozzle bumping into bolt heads anymore!

No public wish lists :(