WhiteKnight

Member Since: June 23, 2008

Country: United States

  • Product BOB-10160 | last year

    I recently purchased one of these and am using it in clock. However I find it is somehow gaining time on the order of 10 or so seconds over the course of a few hours. This is clearly more that the 2ppm listed in the spec sheet. I’m not sure how this is happening since I am not writing to the chip so I assume that the RTC chip is not accurate. Is it possible for the DS3234 to drift this much so quickly?

  • News - Free Day 2012 is Under Wa… | about 2 years ago

    Well, here’s to a waste of time. Probably one of the fairest Freedays ever, but that’s all it was. Not fun, not informative, and definitely not worth the time I spent on it.

  • Product COM-09032 | about 4 years ago

    Are these actually 10kohm pots? I have a pair, and they center at 3.5 kohms and range from 200 ohms to almost 5k ohms.

No public wish lists :(