Member #421939

Member Since: March 23, 2013

Country: United States

  • Tutorial - BMP085 Barometric Pressure Sensor Quickstart | about a year ago

    Hi,

    When I start the example sketch (where I just add an output of the raw values) I receive this : (I’m using it with an Arduino Uno)

    Raw Temperature : 65535 Raw Pressure : 0 Temperature: 1918 *0.1 deg C Pressure: 314124 Pa Altitude: -10650.13 m

    There is obviously a problem but I can’t figure out where…

    Does anybody have an idea ?

  • Product SEN-11282 | about a year ago

    Hi,

    When I start the example sketch (where I just add an output of the raw values) I receive this : (I’m using it with an Arduino Uno)

    Raw Temperature : 65535 Raw Pressure : 0 Temperature: 1918 *0.1 deg C Pressure: 314124 Pa Altitude: -10650.13 m

    There is obviously a problem but I can’t figure out where…

    Does anybody have an idea ?

No public wish lists :(