axipher

Member Since: March 29, 2013

Country: Canada

  • Product COM-11118 | about 11 months ago

    Loving these in a custom fog light mod I did on my car. I’m using a LM317 as a current regulator to drive these bad boys off the 13.8 V from my car and that work great. I’m using 5 per side with 1" spacing and they do a pretty job at lighting up the road in front of me. Pictures here: http://store.axihub.ca/images/rose/lights/view.html

  • Product COM-10469 | about a year ago

    I’m looking to install this in my car to run some EL-wire in my trunk around my sound equipment. can this inverter handle 11 - 14 V fluctuations?

Name Pieces Total
Rose Future
25 159.8