Member #424486

Member Since: April 1, 2013

Country: United States

  • Product COM-07957 | last week

    Definitely need to bring this back for it’s internal oscillator.

  • Product COM-11270 | about 2 weeks ago

    Has anyone loaded it with a power supply of 12+ volts at 1+ amps? Considering using this for a cool quadcopter type project (4 in a square) but my current blower (this) isn’t as powerful on 12VDC so might try a power input of a little higher…

    Thoughts?

  • Product SEN-12805 | about 2 weeks ago

    Looks like a very cool piece of hardware for some pretty cool BCI projects. Might have to wait for the next version of the headset, no doubt it’ll be better, and maybe a little more precise. No doubt it’ll cost a pretty penny more too.

  • Product DD-09043 | about 7 months ago

    Would be quite nice if they (SFE) provided documentation for some of these at the least, just so that we know what’s wrong if a circuit board. Hmm…

  • Product ROB-10551 | about 8 months ago

    Could someone tell me the speed of this motor in RPM? Also I’m looking in to using this for a hovercraft project and would like to know the weight as the hovercraft would only be able to pick so much up.

  • Product DEV-10524 | about a year ago

    As well as it clearly stating a 1.3v - 5v operating voltage, would it be able to support a 9V power input?

No public wish lists :(