Member #42736

Member Since: July 3, 2008

Country: United States

  • Product SEN-09810 | about 3 years ago

    It would be nice on all your I2C products to define a standard that would use the same pinout for SCL,SDA,VCC,GND,INT. I would prefer a single row of 8 pins, instead of two 4 pin connectors. Or, at least put one 4 pin connector with the SCL,SDA,VCC,GND. Thanks

  • Product SEN-10251 | about 3 years ago

    It doesn’t specify in the IMU_3000 datasheet, but with the ITG-3200 if I remember right(dataheet says to connect CLKIN to gnd if unused), CLKIN had to be grounded if not used before it would work. I’m sure somebody has tested these new boards.

  • Product SEN-08502 | about 3 years ago

    This sensor has 1 inch resolution between 6" and 254". Any distance less than 6" will return 6" according to the datasheet and testing I have done.

No public wish lists :(