OHoilett

Member Since: April 22, 2013

Country: United States

  • I am trying to change the address of the chip in the firmware, but can’t seem to find where SparkFun defines “slave_addr”. Has anyone been able to do this?

    ***UPDATE: I found where the register address is defined. It’s hard-coded into a struct. Navigate to the inv_mpu.c file. Go to “const struct hw_s hw = {”, line 435 in my version of the code and “const struct hw_s hw = {”, line 516 of the code. The register address is stored in variable “.addr”. Not sure why the original author of the library decided to hard-code this value in vs. allow the user to pass the address as a parameter (had a good reason I guess–maybe easier to manage?? – would someone care to comment?), but that seems to be the case. Hope this helps someone else.

  • Did you ever figure this out?

  • How do you guys get over the whole danger of people thinking this is a medical device? Is the “Note” at the bottom enough? I also noticed there was no “battery-powered only” warnings.

  • What range have people been able to get with this board?

  • I’m not sure the product page here is accurate. The datasheet appears to indicate that the bandwidth of the X and Y axes are up to 1300Hz and the bandwidth of the Z axis is up to 1000Hz.

  • Anyone know how far away the object must be from the sensor to get an accurate measurement?

  • How sturdy is this on a PCB?

  • Thanks for the quick reply. By the way, I bought a few of these boards to do some prototyping for my research project. They’re great! Thanks for the hardware.

  • Is this board FCC or CE certified?

  • Where does one buy those breadboard contacts? And what are they called? Does anyone know?

No public wish lists :(