Jack

Member Since: July 11, 2008

Country: United States

  • News - Solar Economics | about 6 years ago

    Typical grid tied home system
    For 15 panel 3kW peak = 20kWh/d or 7,300kW/y (AZ) NJ=60% of AZ
    Average home uses 10,000kWh/y
    Costs $9/W installed before incentives which vary by state (panels only $4.50/W)
    Expect >10year payback at today’s prices
    To see a typical live system go here SolarVu<a>
    </a>

No public wish lists :(