Josiah.B

Member Since: April 28, 2013

Country: United States

  • I see that the maximum input current rating for the chip is 1.5 A, which I am assuming is based on the charging current rating also being 1.5 A. However, the maximum output current rating is 5A, which is from Battery to Output. My question then is this: What is the maximum current rating from "Input" to "Output"? Is the Path managment IC only capable of directing 1.5A from the input to the output? Phrased as a scenerio: Given a 6A input, a 3A load on the output and a battery (battery specs irrelevent for this case), is this "Battery Babysitter" capable of directing the full 3A required by the load from the input - or will it only direct 1.5A from the input and the remaining 1.5A it will pull from the battery?

No public wish lists :(