avatar

ChiefRobot

Member Since: July 12, 2008

Country: United States

  • Product DEV-10628 | about 2 years ago

    I can only seem switch tracks after the current track has ended. What is the correct method for stopping the current track and playing a new track on the fly based on the MP3 Player Example Code?

  • Product SEN-08942 | about 3 years ago

    Anyone have any advice on how they are connecting this to an Arduino? Didn’t realize it had telephone style connectors.
    Are people connecting the anemometer to the wind vand and then just cutting off the end of the cable from the wind vane?

  • Product SEN-09569 | about 3 years ago

    “After testing, this sensor worked really well at 3.3V. You just have to linearly convert the 5V graph to 3.3V."
    Has anyone linearly calibrated this for 3.3 volts?
    How would you go about doing that?

  • Product SEN-00241 | about 4 years ago

    JerrA’s code is a good place to start, but has any used 2 sets of these to monitor a doorway. I went to know when someone enters or leaves a room.

No public wish lists :(