RuralGuru

Member Since: May 2, 2013

Country: United States

  • Product COM-12023 | about 5 months ago

    I am unsure of the specifics of this setup. I see 20-30 mA as the current and 5 V as the voltage. Can anybody give me any information as per the voltage and current so that i can properly use it

  • Product SEN-10955 | about 5 months ago

    I am using an Arduino Mega. When i upload the basic code it reads out “MMA8452 Basic Example” then nothing else.

  • News - October Caption Contest | about 6 months ago

    Here at sparkfun, the dark side’s got nothin.

  • Product TOL-10707 | about 11 months ago

    TOL-1071 had a comment that it will work as a replacement tip is this true?

  • Product TOL-10707 | about 11 months ago

    so after buying a radio shack mid range model my only question is… Replacement tips? I will order one and 2 tips if they are available. please respond before Friday 5 pm. i looked but i don’t see.

  • Product WRL-10822 | about 11 months ago

    is there any arduino fio wifly project examples out there to start looking at

  • Product GPS-11058 | last year

    Also in working with it we tried to use “Binary command set” which as it turns out has little to do with this product, yall might notate it better that the “Venus datasheet” is the documentation with relevent data like field list etc for THIS product, was a little vague.

  • Product GPS-11058 | last year

    Myself and the above member are in a HAB research group. We used your GPS and it failed to activate at 60,000 ft (18288m)So something is wonky, also I have found several posts about it cutting out on HAB projects at 18,000 m. My question is for one 1. How do we test it to see verify that it will work at 18,000m. 2. If not how do we set it up so that it WILL. 515 m/s is like 1100mph & we didnt break the sound barrier. any help would be much appriciated.

Name Pieces Total
FHSU_Maker_Space.2
2 10.9
simple soldering
simple projects for beginners
39 718.05
HAB 13-14
9 76.8
Maker_Space
list of products in the makerspace
4 90.8