×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Member #439298

Member Since: May 19, 2013

Country: United States

  • MOVED TO FORUMS: https://forum.sparkfun.com/viewtopic.php?f=14&t=39184

    Getting partially garbled text from serial output when receiving song track meta data like artist, title, and album. I'm using a Purpletooth Jamboree with a Arduino Pro Mini 328 - 3.3V/8MHz and during playback when the Arduino receives AVRCP media info over a 9600 baud serial connection, I'm finding that the arduino is only receiving about 80 characters worth of legible notification data per track. Here's some output with the character length after each notification:

    AVRCP_MEDIA TITLE: American Idiot    (length: 33)
    AVRCP_MEDIA ARTIST: Green Day    (length: 29)
    AVRCP_MEDIA ALBU n
    MM5_OB3_EcC G    (length: 32)
    
    AVRCP_MEDIA TITLE: Amber    (length: 24)
    AVRCP_MEDIA ARTIST: 311    (length: 23)
    AVRCP_MEDIA ALBUM: From Chaos    (length: 29)
    ADB
    MTE    (length: 7)
    
    AVRCP_MEDIA TITLE: Andy, You’re A Star    (length: 40)
    AVRCP_MEDIA ARTIST: The Killers    (length: 31)
    AVRCP_MA:sC  C U7CA ADI(4    (length: 25)
    
    AVRCP_MEDIA TITLE: Anna Molly    (length: 29)
    AVRCP_MEDIA ARTIST: Incubus    (length: 27)
    AVRCP_MEDIA ALBUM: Lig sPN9PTM3P R    (length: 34)
    

    Any clue what's going on here? Some form of serial buffer overflow maybe?

No public wish lists :(