×

SparkFun will be closed Monday 7/4 for the holiday. All orders placed after 2pm MT on Friday 7/1 will be shipped out next week.

Member #43977

Member Since: July 22, 2008

Country: United States

  • There seems to be a way to control the WS2812 RGB LEDs without doing bit-banging at all. I found a post on the NXP (former Philips) Semiconductors microcontroller forum where they discuss NXP’s low end ARM M0+ LPC810 device operating a chain of WS2812s using the SPI and what NXP calls the SCT - .State Configurable Timer. The SCT is “listening” to master configured SPI’s SCK and MOSI signals and generates needed code 0/1 waveform(s). Running at 12 MHz this micro spends no more than 25% of its horsepower servicing the SPI interrupts.

    To me the fact that feeding data to the WS2812 LEDs can be as simple as taking care of a SPI master while having at least of ¾ of processing power left for something else is borderline awesome!:-). Seeing the code from the demo I would say that at 24 MHz this micro would have close to 90% of CPU processing power available for non-WS2812 tasks…

    Not to mention that contrary to bit-banging where choice of instructions and system frequency is a tricky task to say the least (good luck changing operating frequency from x MHz to y MHz and having a working waveform…) the SPI and SCT combo appear to operate flawlessly regardless of the micro’s speed.

    More details on “how-to”, including the code, scope screenshots and videos at:

    http://www.lpcware.com/content/forum/controlling-ws2812-led-strips-lpc810

No public wish lists :(