Scott.W

Member Since: July 26, 2008

Country: United States

  • Product COM-00760 | about 2 years ago

    If the green and blue LEDs have a typical voltage of 3.3V (3.5V max) and the red LEDs have a typical voltage of 2.0V (2.2V max) and all the current resistors are the same value (which appears to be 100 ohms on the schematic), isn’t that going to screw up the brightness of the RED LED? The blue and green are running about 17 mA and the red is 30 mA (right at the peak current limit for the LED).

  • News - On Radios, Summits and Sa… | about 2 years ago

    When is Sparkfun going to build a Mars rover?

No public wish lists :(