nutz4hs

Member Since: July 29, 2008

Country: United States

  • Product COM-10201 | about 3 years ago

    any chance you know when these are gonna be in stock? i put in an order a month ago with still no advance

  • Product DEV-08321 | about 6 years ago

    this is a great part if you just want to experiment with the 8 pin pic, this board went together in about 5 mins for me , everything is through hole and super easy to solder.although the quarter that is in the picture strangely didn’t come with the product… ill have to speak to someone about that.

  • Product COM-08308 | about 6 years ago

    I’m not new to picaxe, i’ve used the 18 pin ver on a 360 hack before, but nothing to really mess with, i have used basic stamp, arduino and vex but pic has to be one of the easiest and smallest, this chip is perfect for standalone projects, 5 pins doesn’t sound like enough, but to think that the only external piece this needs after programming is a 5 volt source, it can easily fit in to any tiny project, and budget.

No public wish lists :(