Member #44722

Member Since: August 2, 2008

Country: United States

  • Product BOB-11400 | about 2 years ago

    $19.95 is just too much for this board. electricimp.com sold the same board with $7 when it first came out. Sparkfun - you are simply taking advantage of the monopoly. We are hoping to see more competitors to appear.

  • Product PRT-11496 | about 2 years ago

    The datasheet says: the solar panel is 5.5V/0.66W. And the battery is 3.7V/3500mAh. My calculation says it will take around 20 hours to charge the battery with the solar panel. Has anyone got a chance to use this battery yet? If so, have you tried to charge it with solar?

No public wish lists :(