×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

avatar

adam.g

Member Since: July 1, 2013

Country: United States

  • Super cute! Is there a 5V big brother with the AP63205 in the works?

  • I think these carrier boards are a great concept! I'm curious why 0.1" breakout pins for SDA/SCL weren't included?

  • Would be great to get a PWR LED jumper on this board!

  • Are there any power consumption figures for the nRF52840 (e.g. transmit, sleep, etc.)? Would be helpful for potential users to have them listed on the "Features" tab.

  • I'm currently using the Qwiic Power Switch as a solution for reducing the sleep current of several power-hungry Qwiic devices, including the 9DoF IMU Breakout - ICM-20948, and GPS Breakout - ZOE-M8Q. It's working great! A single line of code to turn the devices ON/OFF makes power management simple as pie.

    I should note that the quiescent draw actually appears to be 77 µA when a load is connected (as opposed to the stated 0.2 µA), but compared to the tens of milliamps the u-blox GNSS receiver typically draws, it's a happy compromise.

    Would be great to see this SparkX product go red!

  • I'm super excited about the release of the MicroMod Data Logging Carrier Board.

    Users should be aware that the 10kΩ/20kΩ voltage divider is tied directly to VIN and will draw up to 200 uA at 6 V. As there is no jumper pad to disable the voltage divider (yet), it'll be necessary to break out an X-acto knife to cut the trace or a hot air rework station to desolder the SMD resistor(s) to reduce the quiescent draw.

  • Woah, didn't see this coming! Super exciting!

    I agree with JordenLuke that a terminal block MicroMod board would be super awesome!

  • Great to see this board with an SMA connector! I've been constantly worrying about damaging the u.Fl connector on the GPS-RTK2 board over the past several months.

    It's important to note that the power consumption value of ~35 mA is not correct.

    The actual power consumption, as listed in the ZED-F9P datasheet, ranges between 68-130 mA. Both the GPS-RTK2 and GPS-RTK-SMA product pages should be updated to reflect this.

  • What a beast! Looking forward to working with the OpenLog Artemis!

    Now if you'll excuse me, I'll be holding a funeral for my Qwiic OpenLog.

  • Psst! You guys forgot the mounting holes!

    In all seriousness though, I understand that you're trying to fit as much functionality into a 1" square as you can and that sacrifices must be made, but I was really left scratching my head. The RV-8803 deviates from the standard Qwiic design by not having at least two mounting holes, so standoffs can't be used. On the backside, it can't be soldered to a protoboard with 0.1" headers because of the CR1225 battery holder. On the topside, the Qwiic connectors also prevent using 0.1" headers. Are the only options right-angle 0.1" headers and 8-pin female headers? Please correct me if I'm wrong!

    Mounting aside, I'm super excited to see a low-power temperature-compensated RTC hit the streets! I've been waiting for a DS3231SN replacement for over 3 years!

No public wish lists :(