twirlywirly55

Member Since: August 15, 2008

Country: United States

  • Product COM-09261 | about 5 years ago

    hi
    As the chip does not have the arduino bootloader could it be put on the chip so it could be use with arduino
    Thanks

  • Product DEV-08957 | about 5 years ago

    Hi
    If you attach the FTDI to the board can it be used like any other arduino board eg. arduino 3.3 volt pro and are the digital and analog in/out have a maximum voltage of 3.3
    and what do you set it as on the programme is it the lily pad or the others
    Thanks

  • Product COM-08033 | about 5 years ago

    Hi
    Is there a board that will fit on under this board to bring all the pins to one side and also make it easier to control
    Thanks

  • Product WRL-08742 | about 6 years ago

    To communicate between two xbee devices do you just buy to of the same things eg XBee Pro 60mW Wire Antenna and then can you use them as a transmitter and receiver

  • Product SEN-08663 | about 6 years ago

    I have tried using your code but it only keeps saying
    read:64 or read:0
    The lED is on but there is no reading

No public wish lists :(