×

SparkFun will be closing early at 3:30 Friday 5/27 and remain closed Monday for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

Member #457118

Member Since: July 25, 2013

Country: United States

  • There is one basic problem in this board which I explored after using it for few days. The power track on the board is very thin and the voltage regulator (3.3V) cannot handle power reasonably. When I loaded it with a small moisture sensor, the regulator went off after programming for a couple of times. The power track is almost 0.3mm thick which is absolutely not sufficient to handle power consumption when the device is loaded with external components or when the ports are operating as output. Power tracks needed to be made thicker than the data tracks and the voltage regulator should have been able to handle at least close to an amp. These issues are inconsistent with the price of this board ($55).

No public wish lists :(