×

We will be closed on November 25, 2021 and November 26, 2021 in observance of the Thanksgiving holiday. We will resume normal operations on November 29, 2021. Wishing you a safe and happy holiday from all your friends at SparkFun!

×

Receive a free SparkFun USB Thumb Drive with every order this weekend. Details.

Member #458224

Member Since: July 30, 2013

Country: United States

  • I ran into an issue with the "Example Code." I noticed that the screen was not properly displaying Hello World! [the output was "Hfmmp Wpsme!"]

    The fix is to add a spacer [",{}"] to the ASCII setup code like this...

    ,{0x00, 0x7f, 0x41, 0x41, 0x00} // 5b [
    ,{0x02, 0x04, 0x08, 0x10, 0x20} // 5c \
    ,{}
    ,{0x00, 0x41, 0x41, 0x7f, 0x00} // 5d ]
    ,{0x04, 0x02, 0x01, 0x02, 0x04} // 5e ^
    

No public wish lists :(