WestfW

Member Since: August 22, 2008

Country: United States

  • Product COM-09032 | about 5 years ago

    Is it spring loaded “return-to-center”?
    A fair amount of effort in the RC community has been taking pots from the PS2 controllers and REMOVING that capability (traditionally on a dual-stick RC, your “turn” joystick is spring loaded, but the “throttle” joystick isn’t. Or something like that…)

  • Product DEV-08783 | about 6 years ago

    Are there two versions of the USB/TTL Serial breakout cable? I have a Modern Devices Bare Bones Board and the FTDI cable that they sell, and the connector pin labeled 3.3V on the “Pro” is labeled (and measures) 5V on the BBB… (Granted, the “pro” is designed to spend less time connected to USB…)

  • News - Insanity of Scale | about 6 years ago

    According to wikipedia, a “MMC Micro” card is NOT QUITE the same as a microSD card. So perhaps someone made a large lot of MMC-micro cards, only to discover that MMC “lost” to SD, and put them inside the SD case instead. If they’re really MMC cards inside, they may not support the full SD featureSet, but then a lot of things that use SD cards wouldn’t care anyway…

No public wish lists :(