Member #463001

Member Since: August 19, 2013

Country: United States

  • Product DEV-11013 | about 8 months ago

    Found the problem.. it was the FTDI cable.

    I purchased FTDI Cable 5V (DEV-09718) and it only was providing power.

    Luckily my friend had an extra and all worked well out of the box :).

    I will be exchanging the cable via support.

  • Product DEV-11013 | about 9 months ago

    I’m using windows 8 and hope to get the arduino app talking to the board. I’ve googled the error and it shows that arduino app isn’t even making it to the board..

    i have my board selected as “Arduino Pro or Pro Mini (3.3V, 8.MHZ) w/ ATmega328”

    the USB COM port shows up, but i’m unable to upload the sketch to the board. It gives me an error:

    avrdude: Version 5.11, compiled on Sep 2 2011 at 19:38:36 Copyright © 2000-2005 Brian Dean, http://www.bdmicro.com/ Copyright © 2007-2009 Joerg Wunsch

         System wide configuration file is "C:\Program Files (x86)\Arduino\hardware/tools/avr/etc/avrdude.conf"
    
         Using Port                    : \\.\COM5
         Using Programmer              : arduino
         Overriding Baud Rate          : 57600
    

    avrdude: Send: 0 [30] [20] avrdude: Send: 0 [30] [20] avrdude: Send: 0 [30] [20]

    avrdude: stk500_getsync(): not in sync: resp=0x00

    avrdude done. Thank you.

No public wish lists :(