Member #466449

Member Since: September 2, 2013

Country: United States

  • Product COM-10064 | about 5 months ago

    That looks too bad to be true (checks) (eyes start bleeding)

  • Product COM-10969 | about 5 months ago

    It’s simple, just use two of them in series!

    – Zero times two, is still zero. – Damn, my math was wrong!

  • Product DEV-00029 | about 6 months ago

    nevermind, it was just a stupid question, and I figured out I could use another programmer designed for that, I wish I could delete comments

  • News - Free Shipping! | about 6 months ago

    OK, thanks for the info.

  • Product DEV-00029 | about 6 months ago

    Sorry for the noob question, but can I use this to program an atmega328 with the arduino IDE, using an RS232-USB cable? Please someone reply ASAP.

    Oh, and in case you’re wondering, I need to use it just as the programmer, as the board is too big for the enclosure I’m using.

  • News - Free Shipping! | about 6 months ago

    How long will there be free shipping for? Also, does this really apply to customers ALL around the world as I think it was last time? (I am from Argentina so… I want to know)

  • Product COM-00526 | about 7 months ago

    Would this work for powering 3.3V devices from one of the 3.7V LiPo batteries you sell? Reading the datasheet I noticed the dropout voltage is 1 volt with a 100mA load, which is very close to what I think my circuit will draw. Because of this the minimum voltage I can use as input is 4.3 volts, a.k.a. I’m f*cked. And the reason why I’ll use a LiPo is that I need the device to be as small and thin as possible.

  • Product COM-09932 | about 8 months ago

    Thanks, it worked fine now. It was just that I didn’t have Chinese fonts installed.

  • Product COM-09932 | about 8 months ago

    Maybe it’s a problem with my computer, but clicking the datasheet link results in a 2 page PDF with a logo that looks like a transistor symbol on the top left corner of each page. And nothing else. Could you check it out and, assuming it’s not just my computer, fix it?

No public wish lists :(