wizmo

Member Since: September 10, 2013

Country: United States

  • Product ROB-11882 | about 7 months ago

    In case you are confused by this:
    description … designed to rotate in 360° when the power is off
    features …. Rotation: 180°

    To clarify, its controlled range is 0-180° (practical limits about 10-170°), and seeks 90° at idle/power-on unless you immediately give it a signal. With no power and excess load, it can rotate continuously as there are no internal stops. This is demonstrated n the video.

  • News - September Caption Contest | about 8 months ago

    I can has 1 mor owl, purdy pleeeze ?

No public wish lists :(