FiletMignon

Member Since: September 19, 2013

Country: United States

  • Product DEV-10306 | about 6 months ago

    I just wanted to say I ran into the opposite issue with mine - running off most audio outputs, the bands max out at a medium volume. Before I disassemble my board and add a stereo input adjustment (which I will document), does anyone know if there’s a way to adjust the reference voltage coming to the IC?

  • Product COM-10982 | about 6 months ago

    This encoder seems to be nothing but trouble. Has anyone figured out how to use the Due’s hardware quadrature decoding?

  • Product COM-10969 | about 6 months ago

    Double ditto! I just bought the assorted ceramic capacitor bag from RipoffShack, and out of the 100 in the bag, there was not a single one I could use in my project. Plenty of 10pF caps, though.

No public wish lists :(