akbiocca

Member Since: September 15, 2008

Country: United States

  • Product PRT-09174 | about 3 years ago

    What is the current rating of these pins? I want to use them for battery charging contacts. Several can be paralleled for better reliability and more current capacity.
    They work nicely for programming and test fixtures.

  • Product COM-09642 | about 3 years ago

    Has anyone tried PWM switching the output or input of this regulator to vary LED intensity below the full 350 mA level?
    On the previous question, the data sheet shows that you supply 2 volts or more above the LED requirements. This buck switching regulator will maintain 350 mA with little heating. It can only down-convert voltage and requires 2V more than the output to regulate correctly. It also requires 5V minimum.

No public wish lists :(